44
Control systems Self-acting controls
Pressure/temperature limits
100 150 200
Steam saturation curve
0 50
0
5
10
15
20
25
Pressure bar g
The product must not be used in this region.
Body design conditions
PN25
PMA Maximum allowable pressure
25 bar g
TMA Maximum allowable temperature
200 °C
Minimum allowable temperature
0 °C
PMO Maximum operating pressure for saturated steam service
14.6 bar g
TMO Maximum operating temperature
200 °C
4.5 80
Minimum operating temperature Note: For lower operating temperatures consult Spirax Sarco.
0 °C
10 bar g
D PMX Maximum differential pressure
Designed for a maximum cold hydraulic test pressure of:
38 bar g
Dimensions/weights (approximate) in mm and kg
Weight TA10A TA10P
Size
A
B
C
D
E
F
G
H
½"
70
16
58
38
120
72
13
170
1.06
1.08
¾"
80
20
62
38
120
72
13
170
1.33
1.35
A
B
D
C
E (TA10P)
G
H (TA10A)
F
TA10P only
TI-P350-01 CTLS Issue 5
Page 2 of 4
TA10A and TA10P Steam Tracing Temperature Control Systems
Powered by FlippingBook