Pipeline ancillaries Strainers and filters
10
Pressure/temperature limits
Pressure psi g
0
145 290 435 580 725 870 1015
1199
750 572 392 212 32 -20
Steam saturation curve
Pressure bar g
The product must not be used in this region. EC1935/2004 product must not be used in this region.
Body design conditions
ANSI 600
PMA Maximum allowable pressure
82.7 bar g @ 37.7 °C
1199 psi g @ 100 °F
Maximum allowable temperature
398.8 °C @ 46.2 bar g
750 °F @ 670 psi g
TMA
Maximum EC1935/2004 allowable temperature
200 °C @ 13.7 barg
392 °F @ 199 psi g
Minimum allowable temperature
-29 °C
-20 °F
PMO Maximum operating pressure
82.7 bar g @ 37.7 °C
1199 psi g @ 100 °F
Maximum operating temperature
398.8 °C @ 46.2 bar g
750 °F @ 670 psi g
TMO
Maximum EC1935/2004 allowable temperature
200°C @ 13.7 bar g
392 °F @ 199 psi g
Minimum operating temperature Note: For lower operating temperatures consult Spirax Sarco Product is safe for use under full vacuum conditions. Designed for a maximum cold hydraulic test pressure of:
-29 °C
-20 °F
7.6.18
125 bar g
1813 psi g
Kv values Size
¼"
½"
¾"
1"
1¼"
1½"
2"
"
Perforations 0.8, 1.6 and 3 mm
1
2.6
3.6
11
15.5
26
41
68
Mesh 40 and 100
1
2.6
3.6
11
15.5
26
41
68
10.6 21
Mesh 200
1
2.6
2.6
9
13.0
21
33
55
For conversion: Cv (UK) = Kv x 0.963 Cv (US) = Kv x 1.156
TI-P160-01 CMGT Issue 13
Page 3 of 5
Fig 16L and Fig 16L Food+ Austenitic Stainless Steel Strainers
Powered by FlippingBook