Pipeline ancillaries Strainers and filters
10
Dimensions/weights approximate) in mm (inches) and kg (pounds)
A
D
C Withdrawal distance
B
Size
A
B
C
D
Screening area cm²
Weight
69 (2.7) 76 (3.0) 88 (3.5) 106 (4.2)
26 (1.0) 32 (1.3) 38 (1.5) 46 (1.8) 56 (2.2) 62 (2.4) 76 (3.0)
0.32 (0.7) 0.38 (0.8) 0.51 (1) 0.87 (2) 1.56 (3) 2.10 (5) 3.46 (7)
3/8 "
55 (2.2)
87 (3.4)
25 (3.9)
½"
65 (2.6) 78 (3.1) 103 (4.1) 115 (4.5) 140 (5.5)
110 (4.3) 125 (4.9) 155 (6.1) 190 (7.5) 230 (9.1)
42 (6.5) 71 (11.0) 135 (20.9) 161 (25.0) 251 (38.9)
¾"
1"
133 (53.2)
1¼"
146 (5.7) 172 (6.8)
1½"
2"
7.6.19
Safety information, installation and maintenance For full details see the Installation and Maintenance Instructions (IM-S60-17) supplied with the product. Warning: The strainer cap gasket contains a thin stainless steel support ring, which may cause physical injury if not handled and disposed of carefully. Disposal The product is recyclabe. No ecological hazard is anticipated with disposal of this product, providing due care is taken.
10.6 22
How to order Example: 1 off Spirax Sarco 1 ½ " Fig 16L strainer with screwed BSP connections and a stainless steel screen having 0.8 mm perforations.
TI-P160-01 CMGT Issue 13
Page 4 of 5
Fig 16L and Fig 16L Food+ Austenitic Stainless Steel Strainers
Powered by FlippingBook