Pipeline ancillaries Strainers and filters
10
Spare parts The spare parts available are shown in solid outline. Parts drawn in a grey line are not supplied as spares. Available spares Strainer screen (always state material, size of perforation/mesh and size of strainer)
4 3 3
Cap gasket (packet of 3)
EC1935/2004 Cap gasket - ½" to 2" (3 off)
How to order spares Always order spares by using the description given in the column headed 'Available spares' and state the size and type of strainer and perforation or mesh required. Example: 1 off Stainless steel strainer screen, having 1.6 mm perforations, for a ¾ " Spirax Sarco Fig 16L strainer with screwed BSP connections. Note: When replacing the strainer cap coat the thread only with anti-seize compound, making sure none gets on the gasket or gasket faces.
3 4
7.6.20
2
Recommended tightening torques
10.6 23
or mm
Item Size
N m
ft lbf
"
22 A/F
45 - 50
33 - 37
½"
22 A/F
45 - 50
33 - 37
¾"
27 A/F
60 - 66
44 - 49
2
1"
27 A/F
100 - 110
74 - 82
1¼"
46 A/F
240 - 260
177 -192
1½"
46 A/F
260 - 280 192 - 207
2"
60 A/F
310 - 340 229 - 251
TI-P160-01 CMGT Issue 13
Page 5 of 5
Fig 16L and Fig 16L Food+ Austenitic Stainless Steel Strainers
Powered by FlippingBook