Pipeline ancillaries Strainers and filters
10
Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2025
TI-P169-08 CMGT Issue 7
Fig 16HP Stainless Steel Strainer
Description The Fig 16HP is a stainless steel Y-type strainer designed to remove scale, rust and other debris from the pipeline. The standard stainless steel screen is 0.8 mm perforations. Standards This product fully complies with the requirements of the European Pressure Equipment Directive 2014/68/EU. Certification The product is available with a manufacturer’s Typical Test Report for the body and cap as standard and EN 10204 3.1 to special order at extra cost. Note: All certification/inspection requirements must be stated at the time of order placement.
Sizes and pipe connections ¼ ", 3/8 ", ½ ", ¾ ", 1", 1 ¼ " 1 ½ " and 2" Screwed BSP T Rp (ISO 7-1) or NPT Socket weld ends to BS 3799 Class 3000 lb
Optional extras Strainer screens
Perforations 1.6 mm and 3.0 mm Mesh 40, 100 and 200 Perforations 0.8 mm and 3.0 mm Mesh 100
4
Stainless steel screen
7.6.22
Monel screen
1
Blowdown or drain valve connections The cap can be drilled to the following sizes to enable a blowdown or drain valve to be fitted at extra cost.
3 2
Strainer size
Blowdown valve
Drain valve
10.6 25
¼", 3/8 " and ½"
¼ " ½ "
¼ " ½ " ¾ " ¾ "
Materials No. Part
¾" and 1"
Material
1¼" and 1½"
1"
Stainless steel Stainless steel Stainless steel
2"
1 ¼ "
¼ " to ½ "
A182 F316L/1.4404
1
Body
¾ " to 2"
ASTM A351 CF8M/1.4408
2
Cap
ASTM A351 CF3M/1.4409
3
Cap gasket
Reinforced exfoliated graphite
Stainless steel
4
Strainer screen
A240 316L
TI-P169-08 CMGT Issue 7
Page 1 of 4
Fig 16HP Stainless Steel Strainer
Powered by FlippingBook