Pipeline ancillaries Strainers and filters
10
Pressure/temperature limits
Pressure psi g
0
290
580
870
1160
1450 1740 1920
1000
538
The product must not be used in this region.
932 752 572 392 212 32 -20.2
100 200 300 400 500
Steam saturation curve
-29 0
0
20
40
60
80 100 120 132.4
Pressure bar g
Body design conditions
ASME Class 800
132.4 bar g @ 38 ° C
PMA Maximum allowable pressure
(1920 psi g @ 100 °F)
538 ° C @ 66.8 bar g
TMA Maximum allowable temperature
(1000 °F @ 969 psi g)
-29 ° C
Minimum allowable temperature
(-20 °F)
85 bar g @ 300 ° C
PMO Maximum operating pressure for saturated steam service
(1233 psi g @ 572 °F)
538 ° C @ 66.8 bar g
TMO Maximum operating temperature
(1000 °F @ 969 psi g)
-29 ° C
Minimum operating temperature
(-20 °F)
Note: For lower operating temperatures consult Spirax Sarco. Product is safe for use under full vacuum conditions Designed for a maximum cold hydraulic test pressure of:
200 bar g
(2900 psi g)
Dimensions/weights (approximate) in mm (inches) and kg (lbs)
A
7.6.23
D
B
C Withdrawal distance
10.6 26
Size
A
B
C
D
Screening area cm²
Weight
¼"
0.43 (0.95)
70 (2.76)
51 (2.01) 80 (3.15)
3/8 " ½" ¾"
32 (1.26)
27
(1.06)
0.49 (1.08)
73 (2.87) 52 (2.05) 81 (3.19)
0.56 (1.23)
90 (3.54) 64 (2.52) 100 (3.94) 36 (1.42)
43
(1.69)
0.72 (1.59)
1"
105 (4.13)
74 (2.91) 120 (4.72) 46 (1.81)
73
(2.87)
1.17 (2.58)
1¼" 1½"
140 (5.51) 102 (4.02) 164 (6.46) 60 (2.36)
135
(5.31)
2.35 (5.18)
152 (5.98) 115 (4.53) 184 (7.24) 70 (2.76)
164
(6.46)
3.30 (7.28)
2"
178 (7.01) 138 (5.43) 224 (8.82) 80 (3.15)
251
(9.88)
4.95 (10.9)
TI-P169-08 CMGT Issue 7
Page 2 of 4
Fig 16HP Stainless Steel Strainer
Powered by FlippingBook