Pipeline ancillaries Strainers and filters
10
Kv values Size
¼"
3/8 "
½"
¾"
1"
1¼"
1½"
2"
Perforations 0.8, 1.6 and 3 mm
1
2.6
3.6
11
15.5
26
41
68
Mesh 40 and 100
1
2.6
3.6
11
15.5
26
41
68
Mesh 200
1
2.6
2.6
9
13.0
21
35
55
For conversion: Cv (UK) = Kv x 0.963 Cv (US) = Kv x 1.156
Safety information, installation and maintenance For full details see the Installation and Maintenance Instructions (IM-S60-17) supplied with the product. Warning The strainer cap gasket contains a thin stainless steel support ring, which may cause physical injury if not handled and disposed of carefully. Disposal The product is recyclable. No ecological hazard is anticipated with disposal of this product, providing due care is taken.
How to order Example: 1 off Spirax Sarco 1 ½ " Fig 16HP strainer having screwed BSP connections with a stainless steel screen having 0.8 mm perforations.
7.6.24
10.6 27
TI-P169-08 CMGT Issue 7
Page 3 of 4
Fig 16HP Stainless Steel Strainer
Powered by FlippingBook