Pipeline ancillaries Strainers and filters
10
Sizes and pipe connections 3/8 ", ½", ¾", 1", 1¼", 1½" and 2" Screwed BSP T Rp (ISO 7-1) or NPT Socket weld ends to BS 3799 Class 3000 lb.
Optional extras
Perforations
1.6 mm and 3 mm
Stainless steel screens
Mesh
40, 100 and 200
Strainer screens
Perforations
0.8 mm and 3 mm
Monel screens
Mesh
100
Blowdown or drain valve connections The cap can be drilled to the following sizes to enable a blowdown or drain valve to be fitted at extra cost. Strainer size Blowdown valve Drain valve 3/8 " and ½" ¼ " ¼ " ¾" ½ " 3/8 " 1" ½ " ½ " 1¼" and 1½" 1" ¾ " 2" 1 ¼ " ¾ "
Materials
7.6.17
4
1
10.6 20
3
2
No.
Part
Material
1 2 3 4
Body
Austenitic stainless steel
ASTM A351 Gr. CF3M (316L)
Cap
Austenitic stainless steel
ASTM A351 Gr. CF3M (316L)
Cap gasket
Reinforced exfoliated graphite or PTFE on EC1935/2004 version
Strainer screen
Austenitic stainless steel
316L
TI-P160-01 CMGT Issue 13
Page 2 of 5
Fig 16L and Fig 16L Food+ Austenitic Stainless Steel Strainers
Powered by FlippingBook