UK Product Handbook 2026 - Volume 2

Sizes and pipe connections ¼", " and ½" screwed BSP (BS 21-Rp). Compressed air products Filter/regulators

5

Spring range (operating pressure range) All regulators can be adjusted to zero pressure, or above the figures shown. The operating range is marked on the unit. Standard spring 0.5 - 10 bar g

Note : The IP2_M Monnier range will be supplied with the standard spring unless an alternative option has been specified when placing an order.

Optional spring

0.2 - 3.5 bar g

Operating limits

Polycarbonate bowl

10 bar g

Maximum working pressure

Metal bowl

17 bar g

Polycarbonate bowl

50 °C

Maximum working temperature

Metal bowl

80 °C

Metal bowl with sight level

70 °C

Materials

5.4 14

Part

Material

Body

Machined aluminium (anodised)

Valve

Brass rubber faced

Bowl

Polycarbonate or aluminium (anodised)

Element (5 µm)

Melamine impregnated cellulose

Diaphragm

Reinforced nitrile rubber

TI-P504-17 CH Issue 2

Page 2 of 9

IP2, IP2A and IP2D Spirax-Monnier International Compressed Air Filter/Regulators

Powered by