UK Product Handbook 2026 - Volume 2

Compressed air products Filter/regulators

5

Optional extras

Tamper-proof cap An aluminium tamper-proof cap can be fitted to prevent unauthorised pressure adjustment. Dimensions (approximate) in mm

Pressure gauge Available in two sizes, with 4 pressure ranges. The face is marked in both bar and psi. Please state, size and pressure range when placing an order.

0 to 2 bar

0 to 30 psi

53

0 to 7 bar

0 to 100 psi

Pressure ranges

0 to 11 bar

0 to 160 psi

54

0 to 20 bar

0 to 300 psi (2" size only)

Dimensions (approximate) in mm

Type 21 mounting bracket A plated mild steel bracket which can be attached to the filter/ regulator by the plastic mounting ring supplied. Note: An aluminium mounting ring can be supplied at extra cost, and must be specified, if required, on order placement. Dimensions (approximate) in mm

C

A

B

D

Size

A

B

C

C

1½"

40

47

R "

5.4 15

E

2"

49

45

R "

B

Pressure gauges for panel mounting With chromium plated bezel available in two ranges, the face being marked in bar and psi as follows:-

A

0 to 2 bar 0 to 30 psi 0 to 11 bar 0 to 160 psi

Pressure ranges

Dimensions (approximate) in mm A B C

Mounting ring

D

53

56

48

R

A

B

C

D

E

B

44

19

32

12

6

If the regulator is to be panel mounted a hole is required in the panel 48 mm diameter, and the panel thickness must not exceed 8 mm.

D

A

C

Clamping yoke

Optional extras continued on next page

TI-P504-17 CH Issue 2

Page 3 of 9

IP2, IP2A and IP2D Spirax-Monnier International Compressed Air Filter/Regulators

Powered by