Pipeline ancillaries Strainers and filters
10
Pressure/temperature limits
A
0 100 200 300 425 400
ASME
Steam saturation curve
F
E
-29
0
10
20
30
40
51.1
Pressure bar g
The product must not be used in this region.
A - E Flanged ASME Class 300
PMA and TMA
A - F Flanged ASME Class 150
Body design conditions
ASME Class 300
ASME 300
51.1 bar g @ 38 °C
PMA Maximum allowable pressure
ASME 150
19.6 bar g @ 38 °C
ASME 300
425 °C @ 28.8 bar g
TMA Maximum allowable temperature
ASME 150
425 °C @ 5.5 bar g
Minimum allowable temperature
-29 °C
ASME 300
41.5 bar g @ 254 °C
PMO Maximum operating pressure for saturated steam service
ASME 150
13.6 bar g @ 197 °C
ASME 300
425 °C @ 28.8 bar g
TMO Maximum operating temperature
ASME 150
425 °C @ 5.5 bar g
Minimum operating temperature
-29 °C
Product is safe for use under full vacuum conditions Designed for a maximum cold hydraulic test pressure of 1.5 x PMA
7.6.31
10.6 42
TI-P168-07 CMGT Issue 6
Page 4 of 7
Fig 34 Carbon Steel 'Y' Type Strainer - DN250 to DN400 (10" to 16")
Powered by FlippingBook