Pipeline ancillaries Strainers and filters
10
Pressure/temperature limits
A
425 400 300 200 100 0 -29
H
JIS/KS
Steam saturation curve
H
G
0
10
20
30 34
Pressure bar g
The product must not be used in this region.
A - G Flanged JIS/KS 20
PMA and TMA
A - H Flanged JIS/KS 10
Body design conditions
PN40
JIS/KS 20
34 bar g @ 120 °C
PMA Maximum allowable pressure
JIS/KS 10
14 bar g @ 120 °C
JIS/KS 20
425 °C @ 20.0 bar g
TMA Maximum allowable temperature
JIS/KS 10
300 °C @ 10.0 bar g
Minimum allowable temperature
-29 °C
JIS/KS 20
30.1 bar g @ 236 °C
PMO Maximum operating pressure for saturated steam service
JIS/KS 10
12.4 bar g @ 193 °C
JIS/KS 20
425 °C @ 20.0 bar g
TMO Maximum operating temperature
JIS/KS 10
300 °C @ 10.0 bar g
Minimum operating temperature
-29 °C
Product is safe for use under full vacuum conditions Designed for a maximum cold hydraulic test pressure of 1.5 x PMA
7.6.32
10.6 43
TI-P168-07 CMGT Issue 6
Page 5 of 7
Fig 34 Carbon Steel 'Y' Type Strainer - DN250 to DN400 (10" to 16")
Powered by FlippingBook