UK Product Handbook 2026 - Volume 2

Pipeline ancillaries Strainers and filters

10

Optional extras Strainer screens

1.6 mm

DN15 to DN80

(½" to 3")

Perforations

Stainless steel screen

3.0 mm

DN15 to DN200

(½" to 8")

Mesh

40, 100 and 200

0.8 mm

DN15 to DN80

(½" to 3")

1.6 mm

DN100 to DN200

(4" to 8")

Perforations

Monel screen

3.0 mm

DN15 to DN200

(½" to 8")

Mesh

100

Blowdown or drain valve connections The cap can be drilled to the following sizes to enable a blowdown or drain valve to be fitted. Strainer size Blowdown valve

Drain valve

DN15 (½")

¼ " ½ "

¼ " ½ "

DN20 and DN25 (¾" and 1")

DN32 and DN40 (1¼" and 1½")

1"

1"

DN50 to DN125 (2" to 5")

1 ¼ "

1 ¼ "

DN150 and DN200 (6" and 8")

¾ "

2"

Sizes and pipe connections DN15, DN20, DN25, DN32, DN40, DN50, DN65, DN80, DN100, DN125, DN150 and DN200 (½", ¾", 1", 1¼", 1½", 2", 2½", 3", 4", 5", 6" and 8") Standard flange ASME Class 150, ASME Class 300 and JIS/KS 20.

7.6.37

10.6 48

TI-P064-02 CMGT Issue 15

Page 2 of 7

Fig 34 Carbon Steel Strainer - ASTM Material

Powered by