UK Product Handbook 2026 - Volume 2

Pipeline ancillaries Strainers and filters

10

Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2025

TI-P064-01 CMGT Issue 14

Fig 34 Carbon Steel Strainer - EN Material

Description The Fig 34 is a carbon steel integrally flanged Y-type strainer in EN material.

The standard stainless steel screen in the DN15 to DN80 is 0.8 mm perforations and in the DN100 to DN200 it is 1.6 mm perforations. As options, other perforation and mesh sizes are available as well as monel screens. The strainer cap can be drilled and tapped for blowdown and drain valves if required. Note: A low temperature carbon steel strainer is available on request. Standards This product fully complies with the requirements of the European Pressure Equipment Directive 2014/68/EU Certification The product is available with a manufacturer's Typical Test Report as standard and certification to EN 10204 3.1 for body and cap by order. Note: All certification/inspection requirements must be stated at the time of order placement.

7.6.42

DN32 to DN50

DN15 to DN25

10.6 55

DN65 to DN200

TI-P064-01 CMGT Issue 14

Page 1 of 5

Fig 34 Carbon Steel Strainer - EN Material

Powered by