Pipeline ancillaries Strainers and filters
10
Optional extras Strainer screens
Blowdown or drain valve connections The cap can be drilled to the following sizes to enable a blowdown or drain valve to be fitted. Strainer size Blowdown valve Drain valve DN15 ¼ " ¼ " DN20 and DN25 ½ " ½ " DN32 and DN40 1" ¾ " DN50 to DN125 1 ¼ " ¾ " DN150 and DN200 2" ¾ "
1.6 mm
(DN15 to DN80)
Stainless steel screen
Perforations
3.0 mm
(DN15 to DN200)
Mesh
40, 100 and 200
0.8 mm
(DN15 to DN80)
Perforations
1.6 mm
(DN100 to DN200)
Monel screen
3.0 mm
(DN15 to DN200)
Mesh
100
Sizes and pipe connections DN15, DN20, DN25, DN32, DN40, DN50, DN65, DN80, DN100, DN125, DN150 and DN200 Standard flange EN 1092 PN40.
Pressure/temperature limits
Steam saturation curve
Pressure bar g
The product must not be used in this region.
7.6.43
Body design conditions
PN40
PMA Maximum allowable pressure
40 bar g @ 50 °C
TMA Maximum allowable temperature
400 °C @ 23.8 bar g
Minimum allowable temperature
-29 °C
PMO Maximum operating pressure
40 bar g @ 50 °C
TMO Maximum operating temperature
400 °C @ 23.8 bar g
Minimum operating temperature
-29 °C
10.6 56
Product is safe for use under full vacuum conditions Designed for a maximum cold hydraulic test pressure of
69 bar g
TI-P064-01 CMGT Issue 14
Page 2 of 5
Fig 34 Carbon Steel Strainer - EN Material
Powered by FlippingBook