Pipeline ancillaries Strainers and filters
10
Pressure/temperature limits
Pressure psi g
0
290
580
870
1160
1450
1000
932 752 572 392 212 32 -20.2
A
D B C
Steam saturation curve
D
B C
Pressure bar g
The product must not be used in this region. A - B Flanged ASME (ANSI) B16.5 Class 600, ASME (ANSI) 600 RTJ, Screwed NPT, Socket weld ASME (ANSI) B16.11 Class 3000 and Butt weld ASME (ANSI) B16.25 Schedule 40 and 80. A - C Flanged EN 1092 PN100 and Screwed BSP T Rp (ISO 7-1). A - D Flanged EN 1092 PN63.
A - B Flanged ASME 600 and 600 RTJ Screwed NPT Socket weld and Butt weld
A - C Flanged EN 1092 PN100 and Screwed BSP T Rp (ISO 7-1)
A - D Flanged EN 1092 PN63
Body design conditions
ASME 600
PN100
PN63
99.3 bar g @ 38 °C
100 bar g @ 50 °C
63 bar g @ 50 °C
PMA Maximum allowable pressure
(1440 psi g @ 100 °F)
(1450 psi g @ 122 °F)
(914 psi g @ 122 °F)
538 °C @ 50 bar g
538 °C @ 65.4 bar g
538 °C @ 41.2 bar g
TMA Maximum allowable temperature
(1000 °F @ 725 psi g)
(1000 °F @ 949 psi g)
(1000 °F @ 598 psi g)
-29 °C
-29 °C
-29 °C
Minimum allowable temperature
(-20.2 °F)
(-20.2 °F)
(-20.2 °F)
99.3 bar g @ 38 °C
100 bar g @ 50 °C
63 bar g @ 50 °C
PMO Maximum operating pressure
(1440 psi g @ 100 °F)
(1450 psi g @ 122 °F)
(914 psi g @ 122 °F)
538 °C @ 50 bar g
538 °C @ 65.4 bar g
538 °C @ 41.2 bar g
TMO Maximum operating temperature
(1000 °F @ 725 psi g)
(1000 °F @ 949 psi g)
(1000 °F @ 598 psi g)
10.6 75
-29 °C
-29 °C
-29 °C
Minimum operating temperature Note: For lower operating temperatures consult Spirax Sarco.
(-20.2 °F)
(-20.2 °F)
(-20.2 °F)
Product is safe for use under full vacuum conditions
153 bar g
150 bar g
95 bar g
Designed for a maximum cold hydraulic test pressure of:
(2219 psi g)
(2176 psi g)
(1378 psi g)
TI-P160-11 CMGT Issue 6
Page 3 of 5
Fig 36HP Stainless Steel Strainer
Powered by FlippingBook