Pipeline ancillaries Strainers and filters
10
Optional extras The following optional extras are available for all unit sizes at an extra cost and must be stated at the time of order placement:
0.8 mm (standard), 1 mm, 1.6 mm, 3 mm and 6 mm Contact Spirax Sarco for availability of perforations not displayed. M20, M40, M60, M100, M200 and M400
Perforations:
Mesh:
Contact Spirax Sarco for availability of mesh screens not displayed.
AISI 316, AISI 316L (standard), AISI 304, AISI 304L and Monel
Screen material:
Strainer size
Blowdown valve
Drain valve
DN15 (½")
¼ " ½ "
¼ " ½ " ¾ " ¾ " ¾ "
Blowdown/drain valve connection The cover can be drilled to the following sizes to enable a blowdown or drain valve to be fitted. This option is available at extra cost.
DN20 and DN25 (¾" and 1")
DN40 (1½")
1"
DN50 to DN100 (2" to 4")
1 ¼ "
DN150 to DN200 (6" to 8")
2"
Materials
1
4
2
3
5 + 6
DN40 to DN50 (1½" to 2")
10.6 74
No.
Part
Material
1 2 3 4 5 6
Body
Stainless steel
EN 10213 1.4408 and ASTM A351 CF8M
Cover
Stainless steel
EN 10213 1.4408 and ASTM A351 CF8M
Cover gasket
Stainless steel + Graphite
Spiral wound
Strainer screen
Stainless steel
AISI 316L
Cover stud
Stainless steel
ASTM A193 Gr. B8M2
Cover nut
Stainless steel
ASTM A194 Gr. 8M
TI-P160-11 CMGT Issue 6
Page 2 of 5
Fig 36HP Stainless Steel Strainer
Powered by FlippingBook