Pipeline ancillaries Strainers and filters
10
Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2025
TI-P160-11 CMGT Issue 6
Fig 36HP Stainless Steel Strainer
Description The Fig 36HP is a Stainless steel Y-type strainer that has been designed in accordance with ASME B16.34:2004 and ASME VIII, that is readily available with integrally flanged or butt weld connections. The standard stainless steel screen in the DN15 to DN80 (½" - 3") size range has 0.8 mm perforations, and 1.6 mm perforations in the DN100 to DN200 (4" to 8") size range - See 'Optional extras' for alternative perforations/mesh sizes and screen materials. If required, the strainer cover can be drilled and tapped for blowdown and drain valves. Standards This product fully complies with the requirements of the European Pressure Equipment Directive 2014/68/EU and carries the mark when so required. Certification This product is available with certification to EN 10204 3.1 and NACE Approval. Note: All certification/inspection requirements must be stated at the time of order placement.
Sizes and pipe connections Flanged: EN 1092 PN100, EN 1092 PN63, ASME (ANSI) B16.5 Class 600 and ASME (ANSI) 600 RTJ - DN15, DN20, DN25, DN40, DN50, DN65, DN80, DN100, DN150 and DN200. Screwed: BSP T Rp (ISO 7-1) or NPT - ½ ", ¾ ", 1", 1 ½ " and 2" Socket weld: ASME (ANSI) B16.11 Class 3000 - ½ ", ¾ ", 1", 1 ½ " and 2" Butt weld: ASME (ANSI) B16.25 Schedule 40 and Schedule 80 - ½ ", ¾ ", 1", 1 ½ ", 2", 2 ½ ", 3", 4", 6" and 8"
7.6.60
10.6 73
DN40 to DN50 (1½" to 2")
TI-P160-11 CMGT Issue 6
Page 1 of 5
Fig 36HP Stainless Steel Strainer Page 1 of 3
Powered by FlippingBook