UK Product Handbook 2026 - Volume 2

Pipeline ancillaries Strainers and filters

10

Spare parts The spare parts available are shown in solid outline. Parts drawn in a grey line are not supplied as spares. Available spares Strainer screen (state material, size of perforations or mesh and size of strainer)

4 3

Cap gasket (3 off)

How to order spares Always order spares by using the description given in the column headed 'Available spares' and state the size and type of strainer and perforation or mesh required. Example: 1 off stainless steel strainer screen, having 0.8 mm perforations for a DN50 Spirax Sarco Fig 36 strainer having EN 1092 PN40 connections.

3 4

7.6.59

5

Recommended tightening torques

or mm

Item Size

Qty

N m

ft lbf

10.6 72

DN15 - DN25 4

16 A/F

M10 x 30

22 - 25

16 - 18

DN32 - DN40

4

19 A/F

M12 x 35

40 - 45

30 - 33

DN50

8

19 A/F

M12 x 35

40 - 45

30 - 33

DN65

8

19 A/F

M12 x 45

40 - 45

30 - 33

5

DN80

8

19 A/F

M12 x 50

40 - 45

30 - 33

DN100

8

24 A/F

M16 x 50

100 - 110

74 - 81

DN125

8

30 A/F

M20 x 60

160 - 170

118 - 125

DN150

8

30 A/F

M20 x 65

210 - 230 155 - 170

DN200

8

36 A/F

M20 x 75

210 - 230 155 - 170

TI-P160-02 CMGT Issue 15

Page 6 of 6

Fig 36 Austenitic Stainless Steel Strainer

Powered by