UK Product Handbook 2026 - Volume 2

Pipeline ancillaries Strainers and filters

10

Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2025

TI-P160-04 CMGT Issue 13

Fig 3616 Austenitic Stainless Steel Strainer - ASTM Material

Description The Fig 3616 is an austenitic stainless steel integrally flanged Y-type strainer with flanged screen cover in ASTM material. The standard stainless steel screen in the ½" to 3" has 0.8 mm perforations and in the 4" to 8" it has 1.6 mm perforations. As options, other perforation and mesh sizes are available as well as monel screens. The strainer cap can be drilled and tapped for blowdown and drain valves if required. The body can also be drilled and tapped for pressure tappings if required. Standards This product fully complies with the requirements of the European Pressure Equipment Directive 2014/68/EU and carries the mark when so required. Certification This product is available with certification to EN 10204 3.1. Note : All certification/inspection requirements must be stated at the time of order placement.

Sizes and pipe connections ½", ¾", 1", 1¼", 1½", 2", 2½", 3", 4", 5", 6" and 8" Standard flange ASME (ANSI) Class 150.

Optional extras Strainer screens

7.6.68

1.6 mm ( ½ " to 3") 3.0 mm ( ½ " to 8")

Perforations

Stainless steel screen

Mesh

40, 100, 200

0.8 mm ( ½ " to 3") 1.6 mm (4" to 8") 3.0 mm ( ½ " to 8")

Perforations

Monel screen

Mesh

100

10.6 85

Blowdown, drain valve and pressure connections The cap can be tapped to enable a blowdown or drain valve to be fitted. The body can be drilled for pressure tappings. These options are available at extra cost. Connection sizes are as shown below: Strainer size Blowdown valve Drain valve Pressure tapping ½" to ¾" " " ¼ " 1" to 1¼" ½ " ½ " ¼ " 1½" to 3" ¾ " ¾ " ¼ " 4" to 8" 1" 1" ¼ "

TI-P160-04 CMGT Issue 13

Page 1 of 4

Fig 3616 Austenitic Stainless Steel Strainer - ASTM Material

Powered by