Pipeline ancillaries Strainers and filters
10
Kv values Size
½"
¾"
1"
1¼"
1½"
2"
2½"
3"
4"
5"
6"
8"
Perforations 0.8, 1.6 and 3 mm
5
8
13
22
29
46
72
103 155 237 340 588
Mesh 40 and 100
5
8
13
22
29
46
72
103 155 237 340 588
Mesh 200
4
6
10
17
23
37
58
83
124 186 268 464
For conversion: Cv (UK) = Kv x 0.963 Cv (US) = Kv x 1.156
Dimensions/weights approximate in mm (ins) and kg (lb)
Downstream pressure tapping (optional)
Upstream pressure tapping (optional)
B
C Withdrawal distance
A
ASME (ANSI) 150 A
Screening area cm²
B
C
Weight
Size
½" ¾"
135 (5.31)
69 (2.71)
101 (3.97)
28 (4.34)
2.1 (4.6)
144 (5.66)
82 (3.22)
125 (4.92)
46 (7.13)
2.9 (6.4)
1"
154 (6.06)
90 (3.54)
140 (5.51)
79 (12.24)
3.8 (8.4)
1¼" 1½"
180 (7.08)
114 (4.48)
198 (7.79)
135 (20.92)
6.6 (14.5)
200 (7.87)
127 (5.00)
210 (8.26)
161 (24.95)
9.0 (19.8)
2"
230 (9.05)
150 (5.90)
248 (9.76)
251 (38.90)
10.5 (23.1)
2½"
290 (11.41)
162 (6.37)
263 (10.35)
325 (50.37)
17.5 (38.6)
10.6 87
3"
310 (12.20)
178 (7.00)
272 (10.70)
360 (55.80)
20.0 (44.1)
4"
351 (13.81)
210 (8.26)
323 (12.71)
540 (83.70)
24.0 (52.9)
5" 6"
401 (15.78)
253 (9.96)
393 (15.47)
840 (130.20)
38.0 (83.7)
473 (18.62)
293 (11.53)
454 (17.87)
1 115 (172.82)
50.5 (111.1)
8"
593 (23.34)
375 (14.76)
584 (22.99)
1 905(295.27)
88.0 (194.0)
TI-P160-04 CMGT Issue 13
Page 3 of 4
Fig 3616 Austenitic Stainless Steel Strainer - ASTM Material
Powered by FlippingBook