UK Product Handbook 2026 - Volume 2

Pipeline ancillaries Strainers and filters

10

Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2025

TI-P160-05 CMGT Issue 13

Fig 3616, Fig 3616 Food+ Austenitic Stainless Steel Strainer - DIN Material

Description The Fig 3616 is an austenitic stainless steel integrally flanged Y-type strainer with flanged screen cover in DIN material. The standard stainless steel screen in the DN15 to 80 has 0.8 mm perforations and in the DN100 to 200 it has 1.6 mm perforations. As options, other perforation and mesh sizes are available as well as monel screens. The strainer cap can be drilled and tapped for blowdown and drain valves if required. The body can also be drilled and tapped for pressure tappings if required. Standards This product fully complies with the requirements of the European Pressure Equipment Directive 2014/68/EU. Certification The product is available with material certification to EN 10204 3.1.B for body and cap at extra cost. Note: All certification must be requested at the time of order placement. Food+ can be supplied with material Certification for all wetted parts at extra cost. Note : All certification/inspection requirements must be stated at the time of order placement. Food+ Fig 3616 DN15 to 100 available with a food contact regulation Declaration of Compliance Designed, manufactured and approved for Steam and Condensate applications, the Fig 3616 Food+ product complies with: - (EC)1935:2004 Materials and Articles Intended to come into Contact with Food - (EC)2023:2006 Good Manufacturing Practice for Materials and Articles Intended to come into Contact with Food - (EU)10/2011 Plastic Materials and Articles Intended to come into Contact with Food - FDA Code of Federal Regulations - title 21 - Food and Drugs This product is intended to be connected into a system that can operate a food contact compliant process. A list of the materials that could come directly or indirectly into contact with foodstuffs can be found in the Declaration of Compliance available for this product.

7.6.72

10.6 89

TI-P160-05 CMGT Issue 13

Page 1 of 5

Fig 3616, Fig 3616 Food+ Austenitic Stainless Steel Strainer - DIN Material

Powered by