Pipeline ancillaries Strainers and filters
10
Sizes and pipe connections DN15, DN20, DN25, DN32, DN40, DN50, DN65, DN80, DN100, DN125, DN150 and DN200. Standard flange BS 4504 PN16.
Optional extras
1.6 mm (DN15 to 80) 3.0 mm (DN15 to 200)
Perforations
Stainless steel screen
Mesh
40, 100, 200
Strainer screens
0.8 mm (DN15 to 80) 1.6 mm (DN100 to 200) 3.0 mm (DN15 to 200)
Perforations
Monel screen
Mesh
100
Blowdown, drain valve and pressure connections The cap can be tapped to enable a blowdown or drain valve to be fitted. The body can be drilled for pressure tappings. These options are available at extra cost. Connection sizes are as shown opposite.
Strainer size
Blowdown valve
Drain valve
Pressure tapping
DN15 to 20
3/8 "
3/8 "
¼ " ¼ " ¼ " ¼ "
DN25 to 32
½ "
½ "
DN40 and 80
¾ "
¾ "
DN100 to 200
1"
1"
Materials
1
7.6.73
4
5
2 3
10.6 90
No.
Part
Material
1 2
Body
Austenitic stainless steel
EN10213 pt 4 1.4408
Cap
Austenitic stainless steel
EN10088 pt 3 1.4401
Reinforced exfoliated graphite or PTFE on EC1935/2004 version
3
Cap gasket
4 5
Strainer screen
Austenitic stainless steel
ASTM A240 316L
Bolts
Austenitic stainless steel
EN ISO 3506 A2 - 70
TI-P160-05 CMGT Issue 13
Page 2 of 5
Fig 3616, Fig 3616 Food+ Austenitic Stainless Steel Strainer - DIN Material
Powered by FlippingBook