Pipeline ancillaries Strainers and filters
10
Pressure/temperature limits
Steam saturation curve
Pressure bar g
The product must not be used in this region. EC1935/2004 product must not be used in this region.
Body design conditions
PN16
PMA Maximum allowable pressure
15.7 bar g
Maximum allowable temperature
300 °C
TMA
Maximum EC1935/2004 allowable temperature
200 °C
Minimum allowable temperature
-29 °C
PMO Maximum operating pressure
15.7 bar g @ 0 °C to 100 °C
Maximum operating temperature
300 °C @ 10.8 bar g
TMO
Maximum EC1935/2004 operating temperature
200°C @ 13.7 bar g
Minimum operating temperature Note: For lower operating temperatures consult Spirax Sarco Product is safe for use under full vacuum conditions Designed for a maximum cold hydraulic test pressure of:
-10 °C
24 bar g
7.6.74
Kv values Size
DN15 DN20 DN25 DN32 DN40 DN50 DN65 DN80 DN100 DN125 DN150 DN200
Perforations 0.8, 1.6 and 3 mm
5
8 13 22 29 46 72 103 155 237 340 588
Mesh 40 and 100
5
8 13 22 29 46 72 103 155 237 340 588
Mesh 200
4
6 10 17 23 37 58 83 124 186 268 464
For conversion: Cv (UK) = Kv x 0.963 Cv (US) = Kv x 1.156
10.6 91
TI-P160-05 CMGT Issue 13
Page 3 of 5
Fig 3616, Fig 3616 Food+ Austenitic Stainless Steel Strainer - DIN Material
Powered by FlippingBook