Pipeline ancillaries Strainers and filters
10
Pressure/temperature limits CSF16 Product Design Reference 1 Pressure/temperature rating
Pressure psi g
PN16
217.5
123.3 145
0
72.5
232
290
0
250
482
250
Maximum allowable pressure
PMA
16 bar g 232 psi g
200 178 150
392 352 302
200 178 150
Maximum allowable temperature
TMA
178 °C 352 °F
Maximum operating pressure for saturated steam service Maximum operating temperature for saturated steam service
Steam saturation curve
100
212
100
PMO
8.5 bar g 123.3 psi g
50
122
50
0
32
0
TMO
178 °C
352 °F
0
5
16
20
0
8.5 10
15
Pressure bar g
Minimum allowable temperature -5 °C
23 °F
The product must not be used in this region.
Minimum operating temperature 0 °C
32 °F
Product is safe for use under full vacuum conditions
Cold hydraulic test pressure 26.1 bar g 379 psi g
123.3
266.8
0
72.5
145
217.5
290
0
250
482
250 200 220
200 178 150
392 352 302
150
Product Design Reference 2 Pressure/temperature rating
Pressure psi g
PN10
100
212
100
217.5
123.3 145
123.3 145
0
72.5
232
290
0
72.5
217.5
290
0
482
250
122 482 392 352 302 32
250
Maximum allowable pressure
50
50
PMA
10 bar g 145 psi g
0 8 0
392 352 302
0 200 178 150
0 200 178 150 0
Maximum allowable temperature
TMA
178 °C 352 °F
0
5
10
15
20
8.5
18.4
Maximum operating pressure for saturated steam service Maximum operating temperature for saturated steam service 8.5 10
0
212
100
212
100
10.6 105
Steam saturation curve
PMO
8.5 bar g 123.3 psi g
0
122
50
122
50
0
352 °F 32
0
32
0
TMO
178 °C
0
5
16
20
0
5
15
20
8.5 10
15
Pressure bar g
203
266.8
0
72.5
145
217.5
290
0
Minimum allowable temperature -5 °C
23 °F
250 200 220
482 392 428
250 200 220
The product must not be used in this region.
Minimum operating temperature 0 °C
32 °F
Product is safe for use under full vacuum conditions
150
302
150
Cold hydraulic test pressure 16.3 bar g 236 psi g 123.3 266.8
204.5
0
72.5
145
217.5
290
0
72.5
145
232
290
100 250 200 220 50
212 482 392 428 122
100
0
482
250
CSF16 Pressure/temperature limits continued on next page
50
0 8 0
392 352 302
0 200 178 150
0
32
150
Page 5 of 21 302
TI-P180-43 CMGT Issue 5
0
5
10
15
20
0
14
18.4
CSF16 and CSF16T Stainless Steel Steam Filters 212 100
0
212
100
Powered by FlippingBook