Pipeline ancillaries Strainers and filters
10
0
32
0
0
5
16
20
0
8.5 10
15
Product Design Reference 3 Pressure/temperature rating Pressure/temperature limits CSF16 (continued)
Pressure psi g
Class 150
123.3
266.8
0
72.5
145
217.5
290
0
Maximum allowable pressure
250
250 200 220
482
PMA
18.4 bar g 266.8 psi g
200 178 150
392 352 302
Maximum allowable temperature
TMA
178 °C 352 °F
150
Maximum operating pressure for saturated steam service Maximum operating temperature for saturated steam service 123.3 145
Steam saturation curve
100
100
212
PMO
8.5 bar g 123.3 psi g
217.5
123.3 145
0
72.5
232
290
0
72.5
217.5
290
0
482
50 250
122 482
250
50
0 8 0
392 352 302
0 200 178 150
32 392 352 302
0 200 178 150 0
TMO
178 °C
352 °F
0
5
10
15
20
8.5
18.4
Pressure bar g
Minimum allowable temperature -5 °C
23 °F
0
212
100
212
100
The product must not be used in this region.
Minimum operating temperature 0 °C
32 °F
0
122
50
122
50
Product is safe for use under full vacuum conditions
0
32
0
32
Cold hydraulic test pressure
28 bar g 406 psi g
0
5
16
20
0
5
15
20
8.5 10
8.5 10
15
203
266.8
0
72.5
145
217.5
290
0
250 200 220
250 200 220
482 392 428
Product Design Reference 4 Pressure/temperature rating
150
150
302
Pressure psi g
PN16
123.3
266.8
204.5
0
72.5 PMA
145
217.5
290
0
72.5
145
232
290
100 250 200 220 50
100
212
Maximum allowable pressure
0
482
250
482 392 428
16 bar g 232 psi g
50
122
0 8 0
392 352 302
0 200 178 150 0
Maximum allowable temperature
TMA
220 °C 428 °F
0
32
150
302
0
5
10
15
20
14
18.4
10 Maximum operating temperature for saturated steam service Maximum operating pressure for saturated steam service
10.6 106
0
212 14.1 bar g 204.5 psi g
100
100
212
PMO
Steam saturation curve
0
122
50
50
122
TMO
198.6 °C
32 389.4 °F
0
0
32
0
5
15
20
0
5
10
16
20
8.5
18.4
14.1
Pressure bar g
Minimum allowable temperature -5 °C
23 °F
The product must not be used in this region.
Minimum operating temperature 0 °C
32 °F
Product is safe for use under full vacuum conditions
Cold hydraulic test pressure 26.1 bar g 379 psi g
203
266.8
130.5
0
72.5
145
217.5
290
0
72.5
145
217.5
290
CSF16 Pressure/temperature limits continued on next page
0 0 0
250 200 220
250 200 220
482 392 428
482 392 428
TI-P180-43 CMGT Issue 5
Page 6 of 21
0
150
150
302
302
CSF16 and CSF16T Stainless Steel Steam Filters
0
100
100
212
212
Powered by FlippingBook