0
32 352 302 32
0
8 0
352 302
178 150
0 178 150 0
0
5
10
15
20
18.4 Pipeline ancillaries Strainers and filters 16 20 15
0 10
32
0
8.5
0
5
15
20
0
5
8.5 10
8.5 10
Product Design Reference 5 Pressure/temperature rating 5 16 8.5 10 15 Pressure/temperature limits CSF16 (continued)
0
212
100
212
100
0
122
50
122
50
0
32
0
32
0
0
20
0
5
15
20
8.5 10 Pressure psi g
Class 150
203
266.8
204.5
123.3
279.9
0
72.5
145
217.5
290
0
0
72.5
145
232
290
0
72.5
145
290
250 200 220
250 200 220
482 392 428
Maximum allowable pressure
250
250 200 220
482 392 428
482
PMA
18.4 bar g 266.8 psi g
200 178 150
392 352 302
Maximum allowable temperature
TMA
220 °C 428 °F
150
150
302
150
302
Maximum operating pressure for saturated steam service Maximum operating temperature for saturated steam service 123.3 145 10 123.3 145
266.8
204.5
0
PMO 72.5
217.5 217.5
290
0 0
72.5 Steam saturation curve
145
232
290
100 250 200 220 50
100
212
100
100
14 bar g 203 psi g 212
212
0
482
482 392 428
250
123.3 145
0
72.5
232
290
72.5
217.5
290
0
482
250
482
50
122
50
50
122
122
0 8 0
392 352 302
0 200 178 150 0
0 8 0
392 352 302
200 178 150
32 392 178 302
0
TMO
198.3 °C
388.9 °F 32
0
0
302 32
150
0
5
10
15
20
0
5
16
20
0
5
10
15
20
14
18.4
14.1
8.5
19.3
Pressure bar g
0
212
100
212
100
Minimum allowable temperature -5 °C
23 °F
0
212
100
212
The product must not be used in this region.
0
122
50
122
50
Minimum operating temperature 0 °C
32 °F
0
122
50
122
Product is safe for use under full vacuum conditions
0
32
0
32
0
0
5
10
15
20
0 0
5
10
16
20
0
32
0
32
8.5
18.4
14.1
Cold hydraulic test pressure
28 bar g 406 psi g
0
5
16
20
5
15
20
15
8.5 10
8.5 10
203
279.9
130.5
0
72.5
145
217.5
290
0
72.5
145
217.5
290
0
250 200 220
250 200 220
482 392 428
482
392 428
Product Design Reference 6 Pressure/temperature rating
150
150
302
302
Pressure psi g
PN10
203
266.8
130.5
123.3
279.9
217.5 214.6
0
72.5 PMA
145
217.5
290
0
72.5
145
290
0
72.5
145
290
72.5
232
100
100
212
212
250 200 220
250 200 220
0 0 0
482 392 428
482 392 428
Maximum allowable pressure
0
482
482
10 bar g 145 psi g
220
428
50
50
122
122
0 8 0
392 352 302
Maximum allowable temperature
TMA
220 °C 428 °F
0
0
32
302 32
150
150 0
0
302
0
5
10
15
20
0
5
10
15
20
9
14
19.3
10 Maximum operating temperature for saturated steam service Maximum operating pressure for saturated steam service 10
10.6 107
Steam saturation curve
100
100
0
212 9 bar g 130.5 psi g 212
212
0
PMO
50
50
0
122
122
122
0
122
0
0
0
32 356 °F 32
32
TMO
180 °C
32
0
0
5
10
15
20
0
5
15
20
5
16
0
5
15
20
9
14
18.4
14.8
8.5
19.3
Pressure bar g
Minimum allowable temperature -5 °C
23 °F
The product must not be used in this region.
Minimum operating temperature 0 °C
32 °F
Product is safe for use under full vacuum conditions
Cold hydraulic test pressure 16.3 bar g 236 psi g
203
279.9
136.3
0
72.5
145
217.5
290
0
72.5
145
217.5
290
0 0 0
250 200 220
482
482
392 428
392 428
TI-P180-43 CMGT Issue 5
Page 7 of 21
150
302
0
302
CSF16 and CSF16T Stainless Steel Steam Filters
100
212
0
212
Powered by FlippingBook