Pipeline ancillaries Strainers and filters
10
Pressure/temperature limits CSF16T
123.3 145 Product Design Reference 7 Pressure/temperature rating
Pressure psi g
PN16
217.5
123.3 145
72.5
217.5
290
0
72.5
232
290
0
482
250
482
250
Maximum allowable pressure
PMA
16 bar g 232 psi g
392 352 302
200 178 150
392 352 302
200 178 150
Maximum allowable temperature
TMA
178 °C 352 °F
8.5 10 Maximum operating temperature for saturated steam service Maximum operating pressure for saturated steam service
212
100
212
100
Steam saturation curve
PMO
8.5 bar g 123.3 psi g
122
50
122
50
32
0
32
0
5 TMO
178 °C
352 °F
15
20
0
5
16
20
0
15
8.5 10
Pressure bar g
Minimum allowable temperature -5 °C
23 °F
The product must not be used in this region.
Minimum operating temperature 0 °C
32 °F
Product is safe for use under full vacuum conditions
204.5
123.3
279.9
Cold hydraulic test pressure 25.5 bar g 370 psi g
72.5
145
232
290
0
72.5
145
217.5
290
0
250
250 200 220
482 392 428
482
200 178 150
392 352 302
150
302
Product Design Reference 8 Pressure/temperature rating
Pressure psi g
100
100
212
212
PN10
217.5
123.3 145
123.3 145
0
72.5
232
290 122
0
72.5
217.5
290
50
482
250 50
482
50
122
Maximum allowable pressure
PMA
10 bar g 145 psi g
00 78 50
392 352 302
200 178 150 0
392 178 302 32
0
32
0
5
14.1 Maximum allowable temperature 10
16
20
0
5
10
15
20
TMA
178 °C 352 °F
8.5
19.3
8.5 10 Maximum operating temperature for saturated steam service 130.5 Maximum operating pressure for saturated steam service
00
212
100
212
Steam saturation curve
10.6 108
PMO
8.5 bar g 123.3 psi g
50
122
50
122
0
32 352 °F
0
32
TMO
16 178 °C
0
5
20
0
5
15
20
15
8.5 10
203
279.9
72.5 The product must not be used in this region. Pressure bar g 217.5 145
72.5
145
217.5
290
0
290
0
250 200 220
250 200 220
482 392 428
482
Minimum allowable temperature -5 °C
23 °F
392 428
Minimum operating temperature 0 °C
32 °F
Product is safe for use under full vacuum conditions
150
150
302
302
123.3 Cold hydraulic test pressure 15.9 bar g 231 psi g 279.9
214.6
100
250 200 220 100 50
212
212
0
72.5
145
217.5
290
0
72.5
145
232
290
50
482
482 122 392 428
CSF16T Pressure/temperature limits continued on next page
50
122
00 78 50
392 352 302
0
0
32
32
0
5
10
15
20
0
5
10
15
TI-P180-43 CMGT Issue 5 302 20 19.3
150
Page 8 of 21
9
14
CSF16 and CSF16T Stainless Steel Steam Filters
100
212
00
212
Powered by FlippingBook