32 Pipeline ancillaries Strainers and filters 16 20 15
0 10
32
0
5
15
20
0
5
0
8.5 10
8.5 10
Pressure/temperature limits CSF16T (continued)
Product Design Reference 9 Pressure/temperature rating 123.3 145
Pressure psi g
Class 150
204.5
123.3
279.9
72.5
217.5
290
482
72.5
145
232
290
0
72.5
145
217.5
290
0
250 200 220
250
482 392 428
482
Maximum allowable pressure
PMA
19.3 bar g 279.9 psi g
392 178 302
200 178 150
392 352 302
Maximum allowable temperature
TMA
178 °C 352 °F
150
302
10 Maximum operating temperature for saturated steam service Maximum operating pressure for saturated steam service 123.3 145 8.5 10
212
Steam saturation curve
217.5
123.3 145
100
100 250
212 8.5 bar g 123.3 psi g
212
PMO
0
72.5
232
290
0
72.5
217.5
290
50
482
482
122
50
50
122
122
00 78 50
392 352 302
0 200 178 150
32 392 178 302
32
TMO
178 °C
352 °F
0
32
5
15
20
0
0
5
10
15
20
5
16
20
8.5
19.3
14.1
Pressure bar g
00
23 °F 212
100
212
Minimum allowable temperature -5 °C
The product must not be used in this region.
Minimum operating temperature 0 °C
32 °F 122
50
50
122
Product is safe for use under full vacuum conditions
0
32
0
32
0
5
16
20
0
5
15
20
15
8.5 10
8.5 10
214.6
Cold hydraulic test pressure 29 bar g 421 psi g
72.5
145
232
290
482
203
279.9
130.5
72.5
145
217.5
290
0
72.5
145
217.5
290
0
392 428
250 200 220
250 200 220
482 392 428
482
392 428
302
123.3 Product Design Reference 10 Pressure/temperature rating
150
150
302
302
Pressure psi g
212
279.9
214.6
PN16
0
72.5
145
217.5
290
0
72.5
145
232
290
50
482
100 250 200 220 50
212 392 428 122 482
100
212
122
Maximum allowable pressure
PMA
16 bar g 232 psi g
00 78 50
392 352 302
50
122
32
5
Maximum allowable temperature 10
16
20
TMA
220 °C 428 °F
14.8
0 150
32 302
0
32
0
5
10
15
20
0
5
10
15
20
9
14
19.3
8.5 Maximum operating temperature for saturated steam service 10 Maximum operating pressure for saturated steam service
100
212
00
212
Steam saturation curve
10.6 109
PMO
14.8 bar g 214.6 psi g
50
122
50
122
0
32
0
32
0
5
10
16
20
0
5 TMO
15 200.8 °C
20 393.4 °F
14.8
19.3
136.3
Pressure bar g
72.5
145
217.5
290
482
Minimum allowable temperature -5 °C
23 °F
The product must not be used in this region.
392 428
Minimum operating temperature 0 °C
32 °F
Product is safe for use under full vacuum conditions
302
Cold hydraulic test pressure 25.5 bar g 370 psi g
212
203
279.9
136.3
0
72.5
145
217.5
290
0
72.5
145
217.5
290
50 00 20
250 200 220
482
482
CSF16T Pressure/temperature limits continued on next page
122
392 428
392 428
32
5
10
15
20
TI-P180-43 CMGT Issue 5 9.4
Page 9 of 21
150
302
50
302
CSF16 and CSF16T Stainless Steel Steam Filters
100
212
00
212
Powered by FlippingBook