0
32
0
32 178 302
78 50
352 302
178 150
5 Pipeline ancillaries Strainers and filters 16 14.1 10
0
20
0
5
10
15
20
10
8.5
19.3
Product Design Reference 11 Pressure/temperature rating 5 16 8.5 10 15 Pressure/temperature limits CSF16T (continued)
00
212
100
212
50
122
50
122
0
32
0
32
0
20
0
5
15
20
8.5 10 Pressure psi g
Class 150
203
279.9
130.5
0
72.5
145
217.5
290
0
72.5
145
217.5
290
Maximum allowable pressure
482 392 428
250 200 220
250 200 220
482
PMA
19.3 bar g 279.9 psi g
392 428
Maximum allowable temperature
TMA
220 °C 428 °F
150
302
150
302
10 Maximum operating temperature for saturated steam service Maximum operating pressure for saturated steam service 123.3 145
279.9
214.6
0
72.5
212 14 bar g 203 psi g 217.5 290
0
72.5
145
232
290
PMO
100
100 250 200 220 50
212
Steam saturation curve
50
482
482
122 392 428
50
122
00 78 50
392 352 302
TMO
198.3 °C
32 388.9 °F
0
0
32
150
302
0
5
15
20
0
5
10
15
20
9
14
19.3
Pressure bar g
100
212
00
23 °F 212
Minimum allowable temperature -5 °C
The product must not be used in this region.
50
122
50
32 °F 122
Minimum operating temperature 0 °C
Product is safe for use under full vacuum conditions
0
32
0
32
0
5
10
16
20
0
5
10
15
20
14.8
8.5
19.3
Cold hydraulic test pressure 29 bar g 421 psi g
Product Design Reference 12 Pressure/temperature rating
Pressure psi g
PN10
203
279.9
136.3
0
72.5
145
217.5
290
0
72.5
145
217.5
290
Maximum allowable pressure
250 200 220
50 00 20
482
482
PMA
10 bar g 145 psi g
392 428
392 428
Maximum allowable temperature
TMA
220 °C 428 °F
150
302
50
302
10 Maximum operating temperature for saturated steam service Maximum operating pressure for saturated steam service
10.6 110
100
212
00
212 9.4 bar g 136.3 psi g
PMO
Steam saturation curve
50
122
50
122
TMO
181.7 °C
32 359.1 °F
0
32
0
0
5
10
15
20
0
5
15
20
9.4
14
19.3
The product must not be used in this region. Pressure bar g
Minimum allowable temperature -5 °C
23 °F
Minimum operating temperature 0 °C
32 °F
Product is safe for use under full vacuum conditions
Cold hydraulic test pressure 15.9 bar g 231 psi g
TI-P180-43 CMGT Issue 5
Page 10 of 21
CSF16 and CSF16T Stainless Steel Steam Filters
Powered by FlippingBook