122
122
50
50
32 Pipeline ancillaries Strainers and filters
0 10
32
0
0
5
10
15
20
5
10
16
20
0
Pressure/temperature limits CSF16T (continued)
15
Product Design Reference 9 Pressure/temperature rating
Pressure psi g
Class 150
279.9
0
72.5
217.5
72.5
145
232
290
0
72.5
145
217.5
290
Maximum allowable pressure
PMA
19.3 bar g 279.9 psi g
482 392 428
482
250
250 200 220
392 352 302
200 178 150
Maximum allowable temperature
TMA
178 °C 352 °F
178
302
150
Maximum operating pressure
PMO
19.3 bar g 279.9 psi g
212 290
212
100
100
217.5
Maximum operating temperature 145
0
72.5
232
0
72.5
145
217.5
290
TMO
178 °C
352 °F 482
482
0
50 250
122
122
50
Minimum allowable temperature
392 352 302
392 178 302
0 8 0
0 200 178 150
-5 °C 23 °F
32
32
0
5
15
5
10
16
20
0
5
10
15
20
0
19.3
Minimum operating temperature
0 °C 32 °F
Pressure bar g
212
212
0
100
Product is safe for use under full vacuum conditions
122
122
0
50
Cold hydraulic test pressure
29 bar g 421 psi g
32
32
0
0
0
5
10
16
20
0
5
10
15
20
72.5
145
232
290
279.9
15
482 392 428
72.5
145
217.5
290
0
0
72.5
145
217.5
290
482 392 428
482 392 428
250 200 220
250 200 220
302
Product Design Reference 10 Pressure/temperature rating
302
302
150
150
Pressure psi g
212
PN16
279.9
0
72.5
145
232
290
0
72.5
145
217.5
290
212
212
100
100
Maximum allowable pressure
482
482 392 428
0
50 250 200 220
122
PMA
16 bar g 232 psi g
122
122
50
392 352 302
0 8 0
32
Maximum allowable temperature 10
TMA
220 °C 428 °F
5
16
20
32
32
0
0
302
150
0
0
5
10
15
20
5
10
15
20
10.6 131
19.3
Maximum operating pressure
PMO
16 bar g 232 psi g
212
212
0
100
Maximum operating temperature
TMO
200 °C
122 392 °F
122
0
50
Minimum allowable temperature
32
32
0
0
-5 °C 23 °F
0
5
10
15
20
0
5
10
16
20
19.3
Pressure bar g
72.5
145
217.5
290
Minimum operating temperature
0 °C 32 °F 482
The product must not be used in this region. The product should not be used in this region.
392 428
Product is safe for use under full vacuum conditions
Cold hydraulic test pressure 25.5 bar g 370 psi g
302
212
CSF16T Pressure/temperature limits continued on next page
279.9
0
72.5
145
217.5
290
0
72.5
145
217.5
290
482 392 428
482
0 0 0
250 200 220
122
392 428
TI-P180-44 CMGT Issue 4
Page 9 of 19
32
CSF16 and CSF16T Stainless Steel Sterile Air Filters 20
5
10
15
302
302
150
0
Powered by FlippingBook