5 Pipeline ancillaries Strainers and filters 16 10
10
392 352 302
32 392 178 302
0 8 0
0 200 178 150
32
0
20
0
5
10
15
20
0
19.3
Pressure/temperature limits CSF16T (continued)
212
212
0
100
122
122
0
50
Product Design Reference 11 Pressure/temperature rating
32
32
0
0
Pressure psi g
0
20 Class 150
5
10
16
0
5
10
15
20
279.9
15
72.5
145
217.5
290
0
0
72.5
145
217.5
290
Maximum allowable pressure
PMA
19.3 bar g 279.9 psi g
482 392 428
482 392 428
250 200 220
250 200 220
Maximum allowable temperature
TMA
220 °C 428 °F
302
302
150
150
Maximum operating pressure
PMO
19.3 bar g 279.9 psi g
279.9
0
72.5
145
232
290
0
72.5
145
217.5
212 290
212 482 392 428 122
100
100 250 200 220 50
482
0
Maximum operating temperature
TMO
200 °C
392 °F
122
50
392 352 302
0 8 0
Minimum allowable temperature
-5 °C 23 °F
32
32
0
0
302
150
0
0
5
10
15
20
5
10
15
20
19.3
Minimum operating temperature
0 °C 32 °F
Pressure bar g
212
212
0
100
Product is safe for use under full vacuum conditions
122
122
0
50
Cold hydraulic test pressure
29 bar g 421 psi g
32
32
0
0
0
5
10
15
20
0
5
10
16
20
19.3
Product Design Reference 12 Pressure/temperature rating
Pressure psi g
PN10
279.9
0
72.5
145
217.5
290
0
72.5
145
217.5
290
Maximum allowable pressure
482 392 428
482
0 0 0
250 200 220
PMA
10 bar g 145 psi g
392 428
Maximum allowable temperature
TMA
220 °C 428 °F
302
302
150
0
10.6 132
Maximum operating pressure
PMO
10 bar g 145 psi g
212
212
100
0
Maximum operating temperature
TMO
200 °C
122 392 °F
122
50
0
Minimum allowable temperature
32
32
0
0
-5 °C 23 °F
0
5
10
15
20
0
5
10
15
20
19.3
Pressure bar g
Minimum operating temperature
0 °C 32 °F
The product must not be used in this region. The product should not be used in this region.
Product is safe for use under full vacuum conditions
Cold hydraulic test pressure 15.9 bar g 231 psi g
TI-P180-44 CMGT Issue 4
Page 10 of 19
CSF16 and CSF16T Stainless Steel Sterile Air Filters
Powered by FlippingBook