Pipeline ancillaries Strainers and filters
10
Dimensions/volume and weights (approximate) in mm, litres and kg
F E
F E
D (min)
D (min)
Y
Y
Flanged PN10, PN16 and Class 150
Screwed BSP and NPT
A
A
C
C
X
X
B
B
Dimensions
A
B Screwed
B Flanged
C D E Ø
F Ø
Thread ***X
Thread Y
Filter
Size
PN Class 150
¼"
DN8
217
108
54
90
70 112
¼"
G¼"
3/8 "
DN10
245
108
180
54 120 70 112
¼"
G¼"
½"
DN15
245
108
180
203
54 120 70 112
¼"
G¼"
CSF16 and CSF16T
¾"
DN20
269
125
202
230
54 150 70 112
¼"
G¼"
7.6.101
1"
DN25
295
125
212
247
73 150 85 127
¼"
G¼"
1¼"
DN32
347
140
220
254
73 200 85 127
¼"
G¼"
1½"
DN40
386
170
254
294
92 200 104 148
¼"
G¼"
2½"
DN65
737
216
306
356 106 580 129 178
¼"
G¼"
2"
DN50
460
170
260
297
92 280 104 148
¼"
G¼"
CSF16L and CSF16LT
3"
DN80
999
220
316
356
110 850 129 178
¼"
G¼"
4"
DN100
1042
410
500
195 850 219 340
1"
G1"
10.6 136
6"
DN150
1420
480
267 850 273 395
1"
G1"
2"
DN50
587
170
260
297
92 450 104 148
¼"
G¼"
CSF16H and CSF16HT
3"
DN80
1024
240
340
380
113 850 154 210
¼"
G¼"
4"
DN100
1296
410
500
195 850
219
340
1"
G1"
Screwed BSP and NPT and flanged PN10, PN16 and Class 150 *** for PN10, PN16 and BSP versions bottom connection is G thread with a plug and seal. *** for Class 150 and NPT versions bottom connection is NPT thread without a plug.
TI-P180-44 CMGT Issue 4
Page 14 of 19
CSF16 and CSF16T Stainless Steel Sterile Air Filters
Powered by FlippingBook