Pipeline ancillaries Strainers and filters
10
Volume and weights (approximate) in litres and kg
Vol.
Weight (kg) without element
Litres
Filter
Size
Screwed Flanged
Screwed
Flanged
PN
Class 150
¼"
DN8
0.6
2.0
3/8 "
DN10
0.7
0.7
2.1
3.4
½"
DN15
0.7
0.7
2.2
3.6
3.6
CSF16 and CSF16T
¾"
DN20
0.8
0.85
2.4
4.4
4.4
1"
DN25
1.3
1.4
3.2
5.7
5.7
1¼"
DN32
1.6
1.8
3.7
7.2
7.2
1½"
DN40
2.8
3
5.2
8.9
8.9
2½"
DN65
9
9.4
8.1
14.6
15.9
2"
DN50
3.2
3.75
5.2
10.6
10.6
CSF16L and CSF16LT
3"
DN80
12.6
13
9.6
17.2
19.2
4"
DN100
36
60
60
6"
DN150
75
85
2"
DN50
4.5
4.7
5.8
11.2
11.2
CSF16H and CSF16HT
3"
DN80
17.8
18.3
13.2
20.9
22.2
4"
DN100
45
65
65
Sterile air filter elements (weight in kg)
Filter element code (EPM)
Filter element (individual) Weight
7.6.102
CSF16-A 03/10
0.2
CSF16-A 04/10
0.26
CSF16-A 04/20
0.37
CSF16-A 05/20
0.45
CSF16-A 05/25
0.47
CSF16-A 07/25
0.57
CSF16-A 07/30
1.27
10.6 137
CSF16-A 10/30
1.6
CSF16-A 15/30
2.25
CSF16-A 20/30
2.77
CSF16-A 30/30
3.81
CSF16-A 30/50
4.98
TI-P180-44 CMGT Issue 4
Page 15 of 19
CSF16 and CSF16T Stainless Steel Sterile Air Filters
Powered by FlippingBook