Pressure/temperature limits (ISO 6552) Pipeline ancillaries Separators and insulation jackets
10
Pressure psi g
A
Steam saturation curve
A
B, C
Pressure bar g
The product must not be used in this region. A - A Flanged EN 1092 PN16, Table F and screwed BSP or NPT. A - B Flanged JIS/KS 10K. A - C Flanged ASME Class 125.
Body design conditions
PN16
PMA Maximum allowable pressure
16 bar g @ 0 °C
(232 psi g @ 32 °F)
TMA Maximum allowable temperature
184 °C @ 10 bar g
(363 °F @ 145 psi g)
Minimum allowable temperature
-10 °C
(14 °F)
PMO Maximum operating pressure for saturated steam service
10 bar g
(145 psi g)
TMO Maximum operating temperature
184 °C @ 10 bar g
(363 °F @ 145 psi g)
Minimum operating temperature Note: For lower operating temperatures consult Spirax Sarco.
-10 °C
(14 °F)
Designed for a maximum cold hydraulic test pressure of:
24 bar g
(348 psi g)
Note: Flanged separators (S3) may be supplied with a lower pressure rating than that cast into the body. Reference should be made to the appropriate operating chart to determine the actual product limitations.
7.7.7
10.7 8
TI-P023-07 CMGT Issue 7
Page 2 of 3
S2 Cast Iron Separator (Screwed)
Powered by FlippingBook