Pipeline ancillaries Separators and insulation jackets
10
Dimensions, weight and volumes (approximate)
2 Inspection opening
B
A
Separator drain trapping F
G
C Drain E
D
Size
ABCDEFG Weight
Volume
DN40 1½"
111 156 89 365
94
14
1.6
12.7 25.4
DN50 2"
146 205 117 456
25
3.2
DN65 2½" DN80 3" DN100 4" DN125 5" DN150 6" DN200 8"
249 146 406 19.0
98
28
4.6
178
mm, kg and litres
252 152 483
36
6.5
223 315 197 692
118
60
13.5
25.4
38.1
128
38.5
226 397 381 706
121
130
42.5
308 502 426 762 38.1
140
190
68.0
Size
ABCDEFG Weight
Volume
7.7.22
DN40 1½" 4.37 6.14 3.50 14.4
3.70
30.9
0.42
½"
1"
DN50 2"
5.75 8.07 4.61 18.0
55.1
0.84
DN65 2½" DN80 3" DN100 4" DN125 5" DN150 6" DN200 8"
9.80 5.75 16.0 ¾"
3.86
61.7
1.21
7.00
inches, lbs and gallons
9.92 5.98 19.0
79.4
1.72
8.78 12.4 7.76 27.2
4.64
132.3
3.57
1"
1½"
282.2
10.2
8.90 15.6 15.0 27.8
4.76
286.6
11.2
10.7 19
12.1 19.8 16.8 30.0 1½"
5.51
418.9
18.0
Recommended tightening torques
or mm
Item Size
N m
(lbf ft)
DN40 DN50 DN65 DN80 DN100 DN125 DN150 DN200
1½" 2" 2½"
46 A/F 46 A/F 46 A/F 60 A/F 60 A/F 60 A/F 60 A/F 60 A/F
M56 M56 M56 M72 M72 M72 M72 M72
150 150 150 190 190 190 190 190
- - - - - - - -
165 165 165 210 210 210 210 210
(110 (110 (110 (140 (140 (140 (140 (140
- - - - - - - -
121) 121) 121) 155) 155) 155) 155) 155)
3" 4" 5" 6" 8"
2
TI-P023-26 CMGT Issue 13
Page 3 of 4
S13 SG Iron Separator (Flanged)
Powered by FlippingBook