Pipeline ancillaries Separators and insulation jackets
10
Dimensions, weights and volume (approximate) mm (inches), kg (lb) and litres (gallons)
J Withdrawal distance
G
H
C
B
F D
A
Steam inlet/outlet size
A
B
C
D
F (drain)
G (vent)
H
J Weights Volume
135.0 (5.3) 160.0 (6.3)
158.0 (6.2)
287.0 (11.3)
88.9 (3.5)
215.0 (8.5)
3.0 (6.6)
1.2 (0.3) 2.5 (0.7) 5.5 (1.5) 6.3 (1.7)
½"
23.0 (0.9)
¾"
177.0 (7.0)
370.0 (14.6) 482.0 (19.0) 532.0 (21.0)
114.3 (4.5)
290.0 (11.4) 400.0 (15.7) 450.0 (17.7)
5.0 (11.0)
1"
½ "
1"
9.2 (20.3) 10.0 (22.0)
1½"
195.0 (7.7)
210.0 (8.3)
141.3 (5.6)
27.0 (1.1)
2"
Safety information, installation and maintenance For full details see the Installation and Maintenance Instructions (IM-P023-60) supplied with the product. Installation note: The CS10-1 is designed for installation in horizontal lines. Check arrow for correct orientation. Note: The body and internals must be handled carefully to ensure that the surface finishes are not damaged.
10.7 60
How to order Example: 1 off 2" Spirax Sarco CS10-1 stainless steel clean steam separator with removable baffle plate. Sanitary clamp connections to ASME BPE, internal surface finish of 0.5 μm complete with material certification to EN 10204 3.1.
TI-P023-59 CMGT Issue 8
Page 6 of 7
CS10-1 Stainless Steel Clean Steam Separator
Powered by FlippingBook