Pipeline ancillaries Separators and insulation jackets
10
Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2018
TI-P119-01 CMGT Issue 7
IJ and IJ-H Insulation Jackets for Flanges
Description A range of insulation jackets for fitting to flanges. Two versions are available: a low temperature version designated IJ and a high temperature version designated IJ-H. The jackets are of one piece design. TI-P119-02 gives details of a payback calculator based on the energy saving to be made by fitting an insulation jacket. Available types Available in low temperature version (with velcro fastening) and high temperature version (with strap/ buckle fastening) one piece jackets for fitting to all types of flanges DN15 to DN80. IJ and IJ-H to insulate DN15 to DN80 flanges. Limiting conditions Maximum metal surface temperature IJ 220 °C IJ-H 425 °C Thermal conductivity 0.044 W/m K at 100 °C How to order Example: 1 off IJ-DN40-H insulation jacket for fitting to a pair of DN40 flanges.
IJ shown fitted to a pair of flanges
FLANGE INSULATION JACKET
MADE IN UK
5
1
2
6
3
4
IJ-H shown fitted to a pair of flanges
7.7.51
FLANGE INSULATION JACKET
MADE IN UK
10.7 52
Materials No. Part
3
1
4
5
6
2
Material
No.
Part
Material
IJ
Silicone rubber coated glass fibre
Inner and outer face
1
IJ Velcro IJ-H Glass fibre / stainless steel buckles
IJ-H Glass fibre
4
Sealing
IJ Mineral fibre IJ-H Mineral fibre
2
Insulation
IJ Nylon IJ-H Kevlar
5
Drawcords
IJ
Polyester cotton
3
Stitching
6
Label
Nylon
IJ-H Kevlar cotton
Powered by FlippingBook