Pipeline ancillaries Separators and insulation jackets
10
Pressure/temperature limits (ISO 6552)
Pressure psi g
0
29
58
87
116
145
482 392 302 212 122 32
Steam saturation curve
Pressure bar g
The product must not be used in this region. Note: For hygienic/sanitary clamp ends the maximum pressure /temperature may be restricted by the gasket or sanitary clamp used. Please consult Spirax Sarco.
Body design conditions
PN10
PMA Maximum allowable pressure
10 bar g @ 50 °C
145 psi g @ 122 °F
TMA Maximum allowable temperature
250 °C
482 °F
Minimum allowable temperature
-10 °C
14 °F
PMO Maximum operating pressure for saturated steam service
7.6 bar g
110 psi g
TMO Maximum operating temperature
250 °C @ 6.8 bar g
482 °F @ 99 psi g
Minimum operating temperature
0 °C
32 °F
Designed for a maximum cold hydraulic test pressure of
15 bar g
218 psi g
10.7 57
TI-P023-59 CMGT Issue 7
Page 3 of 7
CS10-1 Stainless Steel Clean Steam Separator
Powered by FlippingBook