UK Product Handbook 2026 - Volume 2

Pipeline ancillaries Separators and insulation jackets

10

Sizes and pipe connections

Sanitary clamp ends

ASME BPE

DIN32676 A

DIN32676 B

½"

DN15

DN15

¾"

DN20

DN20

Steam inlet and outlet pipe

1"

DN25

DN25

1½"

DN40

DN40

2"

DN50

DN50

Drain

1"

DN25

DN25

Vent

1½"

DN15

DN15

Note: Other connections are available upon request.

Materials

2

4

3

1

10.7 56

No.

Part

Material

1.4404 316L 1.4404 316L 1.4404 316L 1.4404 316L 1.4404 316L

1

Body

Fabricated stainless steel

2

Cover + Baffle

Fabricated stainless steel

3 4

Seal

Viton

Clamp

Stainless steel

AISI 316

TI-P023-59 CMGT Issue 7

Page 2 of 7

CS10-1 Stainless Steel Clean Steam Separator

Powered by