Pipeline ancillaries Air vents and air eliminators
10
Standards - The AVM7 has been designed and manufactured general accordance with ASME BPE standards. - The unit also complies with the requirements of the EU Pressure Equipment Directive / UK Pressure Equipment (Safety) Regulations. - FDA CFR Title 21. Paragraph 177. 2600. - USP Class VI Biological Reactivity Cytotoxicity Testing In-Vivo <88> extracted at 121 °C (250 °F) for 1 hour. - ADI Free (Animal Derived Ingredients) for materials used, manufacturing processes involved in producing the part. - TSE/BSE Free as Certified. - Full material lot number product traceability. Certification This product is available with the following certification: - EN 10204 3.1 Material Certification Pressure Retaining Parts - Chargeable. - EN 10204 3.1 Material Certification for Wetted Parts including the WFI element fill (also available for element spares) - Chargeable. - Typical Internal Surface Finish - F.O.C. - Certificate of Compliance for FDA, USP Class VI Testing Statement, and ADI Free Statement - F.O.C. - TSE-BSE Statement - F.O.C. - EC1935:2004 Declaration of Compliance - F.O.C. (Food+ range only) - (EC)2023:2006 Good Manufacturing Practice for Materials and Articles Intended to come into Contact with Food. - Declaration of Conformity BS EN ISO 14644-1:2015 Class 7 Clean Room - F.O.C. - Typical Test Report - F.O.C. Note: All certification/inspection requirements must be stated at the time of order placement, and may be subject to additional cost as detailed above.
Sizes and pipe connections
Sanitary Clamp Ended Variants
7.11.15
Standard
Issue
Type
Sizes
ASME BPE ASME BPE
Type A
½"
¾"
Type B
1"
Tube Ended Variants
Standard
Issue
Type
Sizes
Imperial
Wall 16 swg
½"
¾"
1"
DIN11850
1999-01
Series-2
DN10
DN15
DN25
10.11 22
ISO1127
1997
Series 1
DN8
DN10
DN15
Screwed Ended Variants
Standard
Issue
Type
Sizes
Socket BSP Socket NPT
¼"
½"
¾"
1"
Notes 1. On request other connection options are available at extra cost. 2. Please note that seat end spares for specially requested connections will require a minimum order quantity - Please consult Spirax Sarco for further information. 3. AVM7 Food+ is available with ½" BSP and ¾" BSP connections.
TI-P123-22 CMGT Issue 14
Page 2 of 5
AVM7 and AVM7 Food+ Balanced Pressure Thermostatic Air Vent
Powered by FlippingBook