Product Handbook 2026 - Volume 2

Pipeline ancillaries Air vents and air eliminators

10

Materials

14

2

1

7

12

6

4

5

15

3

10

8

No.

Part

Material

1 2 3 4 5 6 7 8

Body

Austenitic stainless steel (316)

EN 10213-4 (1.4408) ASTM A351 CF8M

Cover bolts

Stainless steel

BS EN 3506 A2-70

Cover gasket

Reinforced exfoliated graphite

Cover

Austenitic stainless steel (316)

EN 10213-4 (1.4408) ASTM A351 CF8M

Main valve seat

Stainless steel

BS 970 431 S29

Main valve seat gasket

Stainless steel

7.11.49

Main valve assembly screws

Stainless steel

Ball float and lever

Stainless steel

BS 1449 304 S16

AES14 Viton AES14S Stainless steel

9 *

Valve cone

AISI 440B

AES14E EPDM

10 12 14

Blanking plug

Stainless steel

Pivot frame

Stainless steel

10.11 66

Pivot pin

Stainless steel

15

'O' ring

Grey viton complies with FDA CFR Title 21, Para 177, Section 2600

* Note: Item 9 is clearly identified in spare parts.

TI-P149-14 CMGT Issue 3

Page 2 of 4

AES14, AES14S and AES14E Austenitic Stainless Steel Automatic Air Vents for Liquid Systems

Powered by