Pressure/temperature limits Pipeline ancillaries Air vents and air eliminators
10
Pressure psi g
0
145
290
435
600
800 752 572 392 212 32
Steam saturation curve
Pressure bar g
The product must not be used in this region.
Body design conditions
ANSI 300
PMA Maximum allowable pressure
41.4 bar g @ 30 °C
600 psi g @ 86 °F
TMA Maximum allowable temperature
427 °C
801 °F
Minimum allowable temperature
-254 °C
-425 °F
PMO Maximum operating pressure
41.4 bar g @ 30 °C
600 psi g @ 86 °F
TMO Maximum operating temperature
427 °C @ 23.6 bar g
801 °F @ 342 psi g
Minimum operating temperature
-60 °C
-76 °F
PMX Maximum differential pressure
30 bar g
435 psi g
Designed for a maximum cold hydraulic test pressure of
63 bar g
914 psi g
Minimum specific gravity of liquid
0.65
7.11.53
10.11 70
TI-P017-10 CMGT Issue 8
Page 2 of 4
AE50S Automatic Air and Gas Vent for Liquid Systems
Powered by FlippingBook