UK Product Handbook 2026 - Volume 2

Pipeline ancillaries Air vents and air eliminators

10

Materials

2

5 12

13 7, 8 6 9, 11

10

4

1

3

No.

Part

Material

1 2 3 4 5 6 7 8 9

Bowl

Austenitic stainless steel

ASTM A240 304L

Cover

Austenitic stainless steel

ASTM A182 304L

Inlet connection

Austenitic stainless steel

AISI 304

10.11 71

Float

Austenitic stainless steel

AISI 316L

Valve seat

Austenitic stainless steel

ASTM A276 316

Lever

Austenitic stainless steel

AISI 304 2B

Valve cone

Stainless steel

X30 Cr 13

Washer

Austenitic stainless steel

AISI 301

Washer

Austenitic stainless steel

AISI 304

10

'E' cap

Austenitic stainless steel

AISI 316

11

Hinge pin

Austenitic stainless steel

AISI 304

12 13

Support

Austenitic stainless steel

AISI 304 2B

Screw

Austenitic stainless steel

B5 6105 CI A2.70

TI-P017-10 CMGT Issue 8

Page 3 of 4

AE50S Automatic Air and Gas Vent for Liquid Systems

Powered by