UK Product Handbook 2026 - Volume 2

Free air discharge capacity For air at 15 °C Pipeline ancillaries Air vents and air eliminators

10

Dimensions/weight (approximate) in mm (inches) and kg (lbs)

Differential pressure psi (x 6.89 kPa)

B

0

72.5

145

218

290

363

435

C

30

25

21

17

13

8

A

4

0

Differential pressure bar (x 100 kPa)

If the temperature of the air differs from 15 °C, the discharge capacity from the graph can be corrected by multiplying it by the following equation:

D

289 273 + T (T is the actual temperature in °C)

A

B

C

D Weight

It may be assumed that the temperature of the air is equal to the temperature of the water.

175 (6.89)

79 (3.11)

18.5 (0.73)

32 A/F (1.26 A/F)

1 (2.20)

How to order Example: 1 off Spirax Sarco ¾" AE50S automatic air and gas vent manufactured in austenitic stainless steel having screwed BSP T Rp (ISO 7-1) connections.

Safety information, installation and maintenance For full details see the Installation and Maintenance Instructions (IM-P017-11) supplied with the product. Installation note: The AE50S should be installed vertically with the inlet at the bottom. We recommend piping the discharge to a safe visible point or drain via an air break. Installation in superheated water: For superheated water applications we recommend that 1 m to 2 m (3.28 to 6.56 f)tof ¾" vertical pipeline be fitted prior to the inlet of the vent. On superheated water systems the outlet pipework must be sized to accomodate any flash steam created during discharge. Direct the outlet pipework to a safe point of discharge where there is no risk of injury to personnel or damage to property.

10.11 72

Spare parts There are no spare parts available for this sealed, maintenance free product.

TI-P017-10 CMGT Issue 8

Page 4 of 4

AE50S Automatic Air and Gas Vent for Liquid Systems

Powered by