Pipeline ancillaries Hosedown stations
10
Typical dimensions/weights - as installed (approximate) in mm and kg
A
B
Only on 1" and 1.5" versions
C
F
D
E
Size
A B C D E
F
Weight
½" ¾"
655 613 120 295
96
N/A
13.7
713 671 130 440
94
N/A
15.9
1"
1017 867 N/A 491 125 244
23.8
1½"
1384 1154 N/A 697 148 354
45.5
How to order Example: 1 off ½" Spirax Sarco Mk II steam/water mixing station.
7.13.4
Steam consumption Steam usage is shown in kg/h with the maximum water flow. If the water flow reduces then the steam usage will also decrease.
Steam flow kg/h (with maximum water flow) Pressure bar Valve type
Pressure bar
Valve type
½"
¾"
1"
1½"
½"
¾"
1"
1½"
10.13 7
0.5
6 7 8 9
45
100
180
185
180
380
600
950
1 2 3 4 5
60
125
300
245
210
445
665 1 070
90
175
380
440
225
515
735 1 165
135
270
450
565
245
550
830 1 240
10
160
310
520
715
260
570
905 1 290
175
335
580
820
TI-P157-06 CMGT Issue 10
Page 3 of 5
Steam/Water Mixing Stations - Mk II Valve
Powered by FlippingBook