Pressure/temperature limits Pipeline ancillaries Hosedown stations
10
Steam saturation curve
Pressure bar g
The product must not be used in this region. The product should not be used in this region as it will activate and close the valve.
Body design conditions
PN16
PMA Maximum allowable pressure
16 bar g @ 180 °C
TMA Maximum allowable temperature
250 °C @ 8 bar g
Minimum allowable temperature
-29 °C
PMO Maximum operating pressure for saturated steam service
14 bar g
TMO Maximum operating temperature
95 °C @ 16 bar g
Minimum operating temperature Note: For lower operating temperatures consult Spirax Sarco.
0 °C
Designed for a maximum cold hydraulic test pressure of
28 bar g
Dimensions/weight (approximate) in mm and kg Size A B C D Weight 1" 86 71 28 56 0.8
A
D
7.13.5
B
C
How to order Example: 1 off ½" retrofit pack for a Spirax Sarco ½" hosedown station.
10.13 12
Spare parts Spare parts are available as indicated. No other parts are supplied as spares. Available spares Element set 2, 3, 4
How to order spares Always order spares by using the description given in the column headed 'Available spares' and state the size and type of valve. Example: 1 - Element set for a Spirax Sarco 1" TCO1 temperature cut-out valve.
TI-P157-18 CMGT Issue 4
TCO1 Temperature Cut-out Valve
Powered by FlippingBook