Pipeline ancillaries Hosedown stations
10
Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2018
TI-P157-22 CMGT Issue 3
Type 8200L and 9300L Self-Retracting Hose Reels
Description The Type 8200L is a compact self-retracting hose reel for use with the MX15 Mixatherm steam/water mixing valve for hosedown applications and the 9300L is for use with the MX20. The reels have a durable powder coat finish and incorporate an internal flow path that provides minimum spring retraction resistance. The 8200L is fitted with ½" x 20 m of dairy washdown steam hose with crimped on ½" swivel coupling, hose protectors and bumper stop. The 9300L is fitted with ¾" x 20 m of dairy hose and ¾" swivel coupling.
Operation Withdraw hose from reel under tension by firmly holding gun and hose. The hose rewinds automatically. It is important that the hose is walked back to the reel safely to avoid damage to plant and personnel.
Limiting conditions Maximum operating pressure
7 bar g
Maximum operating temperature
95 °C
Available types Type 8200L with ½" x 20 m of hose Type 9300L with ¾" x 20 m of hose
Note: If manual, pneumatic, electronic or stainless steel options are required, please contact Spirax Sarco.
7.13.12
Materials No. Part
3
5
Material
1 2 3
Base and upright assembly Carbon steel
Reel assembly
Carbon steel
6
Guide arm
Carbon steel
9
4*
Swivel assembly
Carbon steel
7
5 6 7 8
Ratchet, flow casting
Aluminium
10.13 17
Hose
Reinforced EPDM
Hose protector
Rubber PVC/Nitrile
Coupling
Brass chrome plated
8
9
Hose bumper assembly
Rubber
1 2
* Items 4 is shown overleaf
Certification No certification is available for this product.
Powered by FlippingBook