Steam traps Thermodynamic
8
Spare parts The spare parts available are shown in solid outline. Parts drawn in a grey line are not supplied as spares. Available spares Disc (packet of 3) ITD32L or ITD32H
3
3, 4, 5
Disc and strainer screen
ITD32LA or ITD32HA
4, 5
Y-type strainer screen and gasket
ITD32L or ITD32H
5
Sensor adapter gasket (packet of 3)
7, 8
Sensor and sensor gasket
10
Insulating cover
How to order spares Always order spare parts by using the description given in the column headed 'Available spares' and state the size, model number and pressure rating of the trap. Example: 1 - Y-type strainer screen and gasket for a Spirax Sarco ½" ITD32L thermodynamic steam trap with integral sensor.
10
2 (not an available spare)
5.7.12
3
8.7 15
4
5
Recommended tightening torques
6 (not an available spare)
8
or mm
Item Part
N m
7
2
ITD32L and LA
36 A / F
135 - 150
ITD32H and HA
41 A / F
135 - 150
6 8
32 A / F
M28
170 - 190
24 A / F
50 - 55
TI-P614-01 CMGT Issue 4
Page 5 of 5
ITD32 Thermodynamic Steam Trap with Integral Spiratec Sensor
Powered by FlippingBook