Pipeline ancillaries Ball valves
10
Packaging Each valve is end capped and sealed in a plastic bag to avoid the ingress of dirt and other contaminants and packed in a cardboard box.
Technical data Flow characteristic
Modified linear
Port
Full and reduced bore versions
Leakage test procedure to ISO 5208 (Rate A)/EN 12266-1 (Rate A)
Sizes and pipe connections Full bore Screwed and welded ¼", 3/8 ", ½", ¾", 1", 1¼", 1½" and 2" BSP (BS21 Rp), BSP (ISO 228 G), BSPT, NPT, BW, SW Reduced bore Screwed and welded ½", ¾", 1", 1¼", 1½", 2" and 2½" BSP (BS21 Rp), BSP (ISO 228 G), BSPT, NPT, BW, SW
Flanged DN15 to DN50 ASME Class 150, ASME Class 300, and EN 1092 PN40.
Flanged DN15 to DN65 ASME Class 150, ASME Class 300, and EN 1092 PN40.
10.3 10
TI-P167-30 CMGT Issue 2
Page 2 of 7
M10 ECFi4 Ball Valve ¼" to 2½"
Powered by FlippingBook